IESNA:LM-63-2002
[TEST]P950136
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-935-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21267
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2495.3 3124.3 3693 4133.2 4492.2 4695.3 4790.8 4824.8 4997.1 5366
5975.3 6744.8 7502.3 8107.2 8636.3 9119.4 9424.5 9502.5 9314.8 8839.4
7879.9 6221.2 5135.5 4301.1 3406.4 2396.5 1575.3 1104.4 861.8 744.3
675.1 567.6 480.8 166.9 81.2 13.2 0
2495.3 3146.3 3720.4 4168.3 4497.7 4720.5 4834.7 4866.5 5009.2 5341.9
5905 6659.2 7402.4 8028.1 8562.8 9045.8 9408.1 9538.7 9419.1 9016.2
8214.8 6682.3 5343 4486.7 3603 2612.7 1718 1159.3 889.2 770.6
681.7 576.3 485.2 206.4 86.7 16.5 0
2495.3 3118.8 3682 4134.3 4486.7 4742.5 4884.1 4944.5 5056.4 5355
5834.8 6504.4 7218 7847 8355.3 8761.5 9142.4 9327.9 9280.7 8959.1
8314.7 7261.9 5788.7 4761.1 3884 2924.5 1953 1297.6 959.5 797
703.7 612.6 524.7 400.7 204.2 24.2 0
2495.3 3118.8 3665.5 4116.7 4493.3 4782 4975.2 5076.2 5181.6 5412.1
5768.9 6288.1 6905.1 7496.8 7973.3 8364.1 8692.3 8958 9029.3 8923.9
8536.4 7817.4 6807.4 5611.9 4486.7 3486.6 2438.2 1561.1 1064.9 810.2
699.3 607.1 518.2 412.8 289.8 113.1 0
2495.3 3026.6 3556.8 4020.1 4417.5 4768.8 5048.7 5234.3 5352.8 5535.1
5831.5 6212.4 6705.3 7207 7658.2 8046.8 8363 8644 8843.8 8897.6
8791.1 8464 7829.4 6870 5749.1 4604.1 3430.6 2261.5 1420.5 952.9
726.7 645.5 561 428.1 288.7 90 0
2495.3 2978.3 3456.9 3908.1 4325.3 4711.7 5063 5340.8 5529.6 5706.3
5928.1 6246.4 6615.3 7053.3 7494.6 7933.7 8307 8599 8819.7 9001.9
9143.5 9096.3 8897.6 8446.4 7667 6657 5358.3 4109 2763.1 1706
1106.6 756.4 547.8 331.5 166.9 43.9 0
2495.3 2886.1 3302.2 3727 4139.8 4544.9 4935.7 5283.7 5572.4 5804
6039 6295.8 6578 6929.3 7332.1 7788.8 8258.7 8712.1 9113.9 9467.4
9789 10142.5 10301.7 10400.5 10378.5 9930.6 9075.4 7713.1 5910.5 4003.6
2310.9 1199.9 612.6 353.5 172.4 59.3 0
2495.3 2815.8 3149.6 3514 3891.7 4248.5 4631.6 5003.7 5361.6 5677.8
5993.9 6287.1 6552.7 6839.2 7140 7462.8 7837.1 8260.9 8724.1 9216
9752.8 10523.4 11145.9 11525.7 11958.2 12271.1 12311.7 11891.3 10797.9 9028.2
6578 4245.2 2163.7 882.6 315.1 61.5 0
2495.3 2689.6 2924.5 3196.8 3495.4 3811.5 4133.2 4451.5 4766.6 5090.5
5429.7 5743.6 6085.1 6441.8 6812.9 7185 7597.8 8061.1 8573.8 9154.5
9832.9 10861.5 11882.5 12581.8 13474.3 14524.9 15649 16398.8 16238.5 14729.1
11621.2 7534.1 3195.7 975.9 307.4 63.7 0
2495.3 2667.6 2901.5 3151.8 3433.9 3732.5 4037.7 4341.8 4642.6 4947.7
5248.5 5560.3 5889.7 6246.4 6615.3 6998.4 7424.4 7895.3 8422.3 9022.7
9700.1 10789.1 11817.7 12575.2 13529.2 14674.2 15901.5 16683.1 16534.9 14930
11552.1 7064.3 2707.2 747.6 241.5 54.9 0
2495.3 2584.2 2705 2867.4 3063.9 3278 3494.3 3721.5 3956.4 4193.6
4432.9 4679.9 4929.1 5192.6 5475.8 5775.5 6104.8 6478.1 6928.2 7441.9
8067.7 9062.3 9816.5 10560.8 11468.6 12560.9 13586.3 14030.9 13566.5 11795.8
8707.7 4846.7 1397.5 293.1 97.7 22 0
2495.3 2522.7 2590.8 2688.5 2823.5 2969.5 3128.7 3292.3 3458 3634.8
3807.1 3972.9 4144.2 4314.3 4494.4 4684.3 4884.1 5126.7 5407.7 5772.2
6299.1 6953.4 7399.1 7897.5 8493.6 9143.5 9587 9432.2 8657.2 7203.7
5202.4 2662.1 868.4 259.1 88.9 20.9 0
2495.3 2467.8 2477.7 2522.7 2596.3 2672 2771.9 2870.7 2968.4 3070.5
3159.4 3239.6 3306.5 3368 3410.8 3438.3 3465.7 3484.4 3515.1 3586.5
3757.7 3858.7 3877.4 3914.7 3972.9 4025.6 3881.8 3426.2 2776.3 2057.3
1398.6 792.6 397.4 168 81.2 28.5 0
2495.3 2352.6 2268 2224.1 2219.7 2237.3 2266.9 2299.9 2322.9 2337.2
2336.1 2308.7 2265.8 2205.5 2125.3 2027.6 1910.2 1788.3 1676.3 1572
1464.5 1368.9 1288.8 1222.9 1165.9 1107.7 1035.2 937.5 802.5 621.3
452.3 332.6 230.5 148.2 84.5 24.2 0
2495.3 2246.1 2091.3 2023.2 2006.8 2021 2051.8 2084.7 2101.2 2096.8
2073.7 2033.1 1973.8 1900.3 1814.6 1726.8 1635.7 1544.6 1454.6 1355.8
1255.9 1165.9 1100 1060.5 1045.1 1047.3 1045.1 1014.4 938.6 812.4
618.1 425.9 298.6 196.5 97.7 22 0
2495.3 2162.6 1976 1902.5 1905.8 1947.5 1993.6 2023.2 2025.4 2005.7
1967.2 1912.4 1847.6 1772.9 1693.9 1615.9 1533.6 1446.9 1358 1275.6
1213.1 1159.3 1123 1100 1080.2 1057.2 1020.9 983.6 937.5 864
752 590.6 387.5 214.1 102.1 22 0
2495.3 2082.5 1890.4 1841 1871.7 1928.8 1973.8 1995.8 1987 1953
1900.3 1837.7 1765.2 1693.9 1618.1 1544.6 1494.1 1433.7 1358 1297.6
1257 1203.2 1118.6 1051.7 1007.8 965 921 877.1 837.6 801.4
758.6 689.4 564.3 432.5 253.6 61.5 0
2495.3 2037.5 1845.4 1817.9 1870.6 1925.5 1970.5 1983.7 1962.9 1909.1
1844.3 1770.7 1691.7 1621.4 1561.1 1527 1486.4 1444.7 1404.1 1314.1
1233.9 1170.2 1106.6 1047.3 985.8 932 879.3 831 780.5 722.3
665.3 613.7 537.9 464.4 324.9 126.2 0
2495.3 1999.1 1816.8 1813.6 1871.7 1924.4 1963.9 1968.3 1936.5 1878.3
1804.8 1723.5 1651.1 1584.1 1539.1 1500.7 1451.3 1384.3 1325 1253.7
1198.8 1137.3 1076.9 1022 975.9 928.7 878.2 826.6 766.3 699.3
625.7 561 477.5 361.2 239.3 99.9 0
2495.3 1977.1 1802.6 1812.5 1876.1 1927.7 1962.9 1956.3 1915.6 1846.5
1760.9 1680.7 1612.7 1561.1 1536.9 1478.7 1388.7 1284.4 1242.7 1207.6
1145 1096.7 1055 993.5 947.4 911.2 864 808 741 667.5
587.3 552.2 475.3 310.7 226.1 138.3 0
2495.3 1972.7 1793.8 1813.6 1877.2 1929.9 1961.8 1953 1903.6 1825.6
1738.9 1659.9 1592.9 1561.1 1523.7 1450.2 1318.4 1231.7 1209.8 1167
1112.1 1052.8 996.8 954 927.6 904.6 861.8 809.1 745.4 671.8
593.9 613.7 489.6 327.1 249.2 92.2 0
2495.3 1972.7 1792.7 1816.8 1878.3 1931 1960.7 1956.3 1908 1826.7
1738.9 1658.8 1591.8 1562.2 1520.4 1445.8 1308.6 1232.8 1215.3 1165.9
1108.8 1044 997.9 940.8 933.1 904.6 860.7 809.1 749.8 670.8
596.1 604.9 420.5 338.1 245.9 88.9 0
